Grove Gear HMQ242-50-2-2.188-56C-L1
Part #:HMQ242-50-2-2.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AJ: | 5.88 |
| BF: | 0.41 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | F: | 5 |
| LQ: | 6.45 in | AK: | 4.5 |
| B: | 10.25 | AG: | 8.5 |
| AE1: | 0.63 | RQ: | 6.04 in |
| BE: | 0.38 in | AE2: | 0.34 |
| I: | 6.1 in | C: | 11.38 in |
| T: | 2.188 | BD: | 5.88 |
| D: | 4.44 | G: | 2.5 |
Technical Specifications
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.392 |
| Ratio Range: | 50:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Model Code: | HMQ242 | Bore Code: | 35 |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

