Grove Gear HMQ242-50-2-2.188-56C-L2
Part #:HMQ242-50-2-2.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| B: | 10.25 | V: | 2.75 in |
| AE1: | 0.63 | AG: | 8.5 |
| F: | 5 | AJ: | 5.88 |
| D: | 4.44 | AK: | 4.5 |
| AE2: | 0.34 | AD: | 7.53 |
| BE: | 0.38 in | LQ: | 6.45 in |
| G: | 2.5 | T: | 2.188 |
| BD: | 5.88 | RQ: | 6.04 in |
| BF: | 0.41 | I: | 6.1 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 3.392 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ242 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2533 | Ratio: | 50:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Output RPM: | 35 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

