Grove Gear HMQ242-50-2-2.188-56C-L4
Part #:HMQ242-50-2-2.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | C: | 11.38 in |
| V: | 2.75 in | B: | 10.25 |
| BF: | 0.41 | D: | 4.44 |
| AE2: | 0.34 | LQ: | 6.45 in |
| I: | 6.1 in | RQ: | 6.04 in |
| F: | 5 | AD: | 7.53 |
| AG: | 8.5 | BE: | 0.38 in |
| AK: | 4.5 | AE1: | 0.63 |
| T: | 2.188 | BD: | 5.88 |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Model Code: | HMQ242 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.392 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

