Grove Gear HMQ242-60-1-1.438-140TC-L1
Part #:HMQ242-60-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 6.1 in |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.438 | F: | 5 |
| C: | 11.38 in | AD: | 7.53 |
| LQ: | 6.45 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| AE1: | 0.63 | BF: | 0.41 |
| G: | 2.5 | AG: | 8.5 |
| RQ: | 6.04 in | B: | 10.25 |
| BD: | 5.88 | AE2: | 0.34 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 2.696 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

