Grove Gear HMQ242-60-1-1.438-180TC-L3
Part #:HMQ242-60-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AG: | 8.5 |
| B: | 10.25 | AK: | 8.5 |
| AE2: | 0.34 | F: | 5 |
| BF: | 0.53 | BD: | 9 |
| AD: | 7.53 | G: | 2.5 |
| T: | 1.438 | RQ: | 6.68 in |
| AE1: | 0.63 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| I: | 6.1 in | AJ: | 7.25 |
| V: | 2.75 in | D: | 4.44 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.696 |
| Output Shaft Direction: | 1 | Model Code: | HMQ242 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

