Grove Gear HMQ242-60-1-1.438-180TC-L4
Part #:HMQ242-60-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 2.5 |
| BF: | 0.53 | C: | 11.38 in |
| AE1: | 0.63 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| B: | 10.25 | V: | 2.75 in |
| RQ: | 6.68 in | D: | 4.44 |
| BE1: | 0.5 in | AE2: | 0.34 |
| BD: | 9 | AD: | 7.53 |
| T: | 1.438 | LQ1: | 7.21 in |
| AG: | 8.5 | F: | 5 |
Technical Specifications
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ242 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 2.696 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 60:1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

