Grove Gear HMQ242-60-1-1.438-180TC-L9
Part #:HMQ242-60-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AD: | 7.53 |
| RQ: | 6.68 in | T: | 1.438 |
| G: | 2.5 | BE1: | 0.5 in |
| D: | 4.44 | AE1: | 0.63 |
| AK: | 8.5 | LQ1: | 7.21 in |
| BD: | 9 | BF: | 0.53 |
| V: | 2.75 in | F: | 5 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | AG: | 8.5 |
| I: | 6.1 in | C: | 11.38 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Output RPM: | 29.2 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.696 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Thrust Rating - output shaft: | 2533 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

