Grove Gear HMQ242-60-1-1.438-210TC-L2
Part #:HMQ242-60-1-1.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | F: | 5 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | B: | 10.25 |
| T: | 1.438 | LQ1: | 7.21 in |
| C: | 11.38 in | AE2: | 0.34 |
| BF: | 0.53 | AE1: | 0.63 |
| AK: | 8.5 | BD: | 9 |
| V: | 2.75 in | BE1: | 0.5 in |
| I: | 6.1 in | AG: | 8.5 |
| AJ: | 7.25 | D: | 4.44 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Bore Code: | 23 | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Ratio: | 60:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.696 |
| Model Code: | HMQ242 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

