Grove Gear HMQ242-60-1-1.438-210TC-L3
Part #:HMQ242-60-1-1.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | LQ1: | 7.21 in |
| G: | 2.5 | C: | 11.38 in |
| T: | 1.438 | B: | 10.25 |
| AK: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BF: | 0.53 | AG: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.34 | AE1: | 0.63 |
| D: | 4.44 | RQ: | 6.68 in |
| BE1: | 0.5 in | AD: | 7.53 |
Technical Specifications
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Model Code: | HMQ242 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.696 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Center Distance (in): | 4.25 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

