Grove Gear HMQ242-60-1-1.438-56C-L1
Part #:HMQ242-60-1-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | F: | 5 |
| AJ: | 5.88 | I: | 6.1 in |
| AD: | 7.53 | RQ: | 6.04 in |
| AG: | 8.5 | G: | 2.5 |
| AE2: | 0.34 | T: | 1.438 |
| AE1: | 0.63 | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| D: | 4.44 | AK: | 4.5 |
| BE: | 0.38 in | B: | 10.25 |
| C: | 11.38 in | LQ: | 6.45 in |
Technical Specifications
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.696 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Ratio: | 60:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 29.2 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ242 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

