Grove Gear HMQ242-60-1-1.438-56C-L3
Part #:HMQ242-60-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AJ: | 5.88 |
| V: | 2.75 in | G: | 2.5 |
| AD: | 7.53 | AK: | 4.5 |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AE2: | 0.34 |
| B: | 10.25 | F: | 5 |
| T: | 1.438 | RQ: | 6.04 in |
| D: | 4.44 | LQ: | 6.45 in |
| BE: | 0.38 in | AE1: | 0.63 |
| C: | 11.38 in | I: | 6.1 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.696 | Output Shaft Direction: | 1 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2533 |
| Ratio: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

