Grove Gear HMQ242-60-1-1.500-140TC-L4
Part #:HMQ242-60-1-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | G: | 2.5 |
| F: | 5 | D: | 4.44 |
| AK: | 4.5 | AJ: | 5.88 |
| AD: | 7.53 | AE2: | 0.34 |
| BF: | 0.41 | RQ: | 6.04 in |
| AG: | 8.5 | BD: | 5.88 |
| V: | 2.75 in | T: | 1.5 |
| LQ: | 6.45 in | BE: | 0.38 in |
| C: | 11.38 in | AE1: | 0.63 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 2.696 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ242 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

