Grove Gear HMQ242-60-1-1.500-180TC-L1
Part #:HMQ242-60-1-1.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| LQ1: | 7.21 in | T: | 1.5 |
| BF: | 0.53 | AE2: | 0.34 |
| AE1: | 0.63 | BD: | 9 |
| AK: | 8.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| D: | 4.44 | AG: | 8.5 |
| I: | 6.1 in | AD: | 7.53 |
| G: | 2.5 | B: | 10.25 |
| C: | 11.38 in | RQ: | 6.68 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.696 |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 29.2 |
| Motor Frame Size: | 180TC | Bore Code: | 24 |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.125 |
| Ratio: | 60:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

