How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | G: | 2.5 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| BD: | 9 | AG: | 8.5 |
| T: | 1.5 | RQ: | 6.68 in |
| AE2: | 0.34 | D: | 4.44 |
| AE1: | 0.63 | AK: | 8.5 |
| LQ1: | 7.21 in | F: | 5 |
| I: | 6.1 in | V: | 2.75 in |
| AJ: | 7.25 | BF: | 0.53 |
| BE1: | 0.5 in | C: | 11.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Bore Code: | 24 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.696 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

