How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | V: | 2.75 in |
| RQ: | 7.24 in | AJ: | 7.25 |
| AK: | 8.5 | BF: | 0.53 |
| D: | 4.44 | LQ1: | 7.77 in |
| BE1: | 0.5 in | T: | 1.5 |
| G: | 2.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | F: | 5 |
| AG: | 8.5 | I: | 6.1 in |
| C: | 11.38 in | AE1: | 0.63 |
| AE2: | 0.34 | B: | 10.25 |
Technical Specifications
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.696 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.5 in |
| Bore Code: | 24 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

