How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.34 |
| AJ: | 7.25 | B: | 10.25 |
| G: | 2.5 | RQ: | 7.24 in |
| BE1: | 0.5 in | AD: | 7.53 |
| AE1: | 0.63 | C: | 11.38 in |
| LQ1: | 7.77 in | BD: | 9 |
| T: | 1.5 | F: | 5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | D: | 4.44 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-1 | Bore Code: | 24 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.696 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.5 in | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Model Code: | HMQ242 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Ratio: | 60:1 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

