Grove Gear HMQ242-60-1-1.500-56C-L2
Part #:HMQ242-60-1-1.500-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| AD: | 7.53 | AE2: | 0.34 |
| BF: | 0.41 | V: | 2.75 in |
| B: | 10.25 | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 8.5 |
| RQ: | 6.04 in | C: | 11.38 in |
| G: | 2.5 | F: | 5 |
| AE1: | 0.63 | BD: | 5.88 |
| I: | 6.1 in | AK: | 4.5 |
| D: | 4.44 | T: | 1.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ242 |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Bore Code: | 24 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.696 |
| Output Diameter (in): | 1.5 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

