Grove Gear HMQ242-60-1-1.625-140TC
Part #:HMQ242-60-1-1.625-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| BF: | 0.41 | I: | 6.1 in |
| T: | 1.625 | G: | 2.5 |
| BE: | 0.38 in | AD: | 7.53 |
| B: | 10.25 | AG: | 8.5 |
| C: | 11.38 in | AK: | 4.5 |
| RQ: | 6.04 in | BD: | 5.88 |
| F: | 5 | AJ: | 5.88 |
| AE2: | 0.34 | V: | 2.75 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Diameter (in): | 1.625 in | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.696 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ242 | Bore Code: | 26 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

