Grove Gear HMQ242-60-1-1.625-140TC-L1
Part #:HMQ242-60-1-1.625-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | G: | 2.5 |
| B: | 10.25 | C: | 11.38 in |
| RQ: | 6.04 in | BD: | 5.88 |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | V: | 2.75 in |
| AG: | 8.5 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 4.44 | AE2: | 0.34 |
| F: | 5 | T: | 1.625 |
| LQ: | 6.45 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.696 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.625 in |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

