Grove Gear HMQ242-60-1-1.625-180TC-L3
Part #:HMQ242-60-1-1.625-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.63 |
| BF: | 0.53 | G: | 2.5 |
| AE2: | 0.34 | V: | 2.75 in |
| BE1: | 0.5 in | T: | 1.625 |
| AG: | 8.5 | BD: | 9 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| I: | 6.1 in | C: | 11.38 in |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| F: | 5 | AK: | 8.5 |
| D: | 4.44 | AD: | 7.53 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Bore Code: | 26 | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.696 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

