How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | T: | 1.625 |
| BE1: | 0.5 in | AD: | 7.53 |
| BF: | 0.53 | I: | 6.1 in |
| AE2: | 0.34 | F: | 5 |
| BD: | 9 | B: | 10.25 |
| AG: | 8.5 | RQ: | 6.68 in |
| V: | 2.75 in | C: | 11.38 in |
| AE1: | 0.63 | AK: | 8.5 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 26 | Thrust Rating - output shaft: | 2533 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ242 | Output Diameter (in): | 1.625 in |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.696 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

