How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | RQ: | 6.68 in |
| AE1: | 0.63 | AK: | 8.5 |
| BF: | 0.53 | AG: | 8.5 |
| T: | 1.625 | D: | 4.44 |
| AE2: | 0.34 | BD: | 9 |
| B: | 10.25 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | I: | 6.1 in |
| AJ: | 7.25 | F: | 5 |
| C: | 11.38 in | G: | 2.5 |
| AD: | 7.53 | LQ1: | 7.21 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Service Factor: | 1 |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 2.696 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

