How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| AD: | 7.53 | RQ: | 7.24 in |
| C: | 11.38 in | LQ1: | 7.77 in |
| I: | 6.1 in | BD: | 9 |
| T: | 1.625 | AK: | 8.5 |
| V: | 2.75 in | D: | 4.44 |
| AG: | 8.5 | G: | 2.5 |
| BF: | 0.53 | F: | 5 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 26 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 250TC | Ratio: | 60:1 |
| Output Diameter (in): | 1.625 in | Input HP @ 1750 RPM: | 2.696 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

