How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| G: | 2.5 | AE2: | 0.34 |
| B: | 10.25 | LQ1: | 7.77 in |
| D: | 4.44 | AD: | 7.53 |
| C: | 11.38 in | AJ: | 7.25 |
| V: | 2.75 in | BF: | 0.53 |
| AG: | 8.5 | BD: | 9 |
| I: | 6.1 in | T: | 1.625 |
| BE1: | 0.5 in | RQ: | 7.24 in |
| F: | 5 | AE1: | 0.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.696 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Bore Code: | 26 | Gear Type: | Worm |
| Ratio: | 60:1 | Motor Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

