How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AD: | 7.53 |
| BF: | 0.53 | C: | 11.38 in |
| BE1: | 0.5 in | B: | 10.25 |
| AE1: | 0.63 | F: | 5 |
| AJ: | 7.25 | RQ: | 7.24 in |
| BD: | 9 | I: | 6.1 in |
| D: | 4.44 | T: | 1.625 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| G: | 2.5 | AK: | 8.5 |
| V: | 2.75 in | LQ1: | 7.77 in |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.625 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 2533 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.696 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Model Code: | HMQ242 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Bore Code: | 26 | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

