How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| D: | 4.44 | V: | 2.75 in |
| B: | 10.25 | G: | 2.5 |
| AD: | 7.53 | AJ: | 5.88 |
| F: | 5 | RQ: | 6.04 in |
| AE2: | 0.34 | AE1: | 0.63 |
| BD: | 5.88 | T: | 1.625 |
| AG: | 8.5 | C: | 11.38 in |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Output RPM: | 29.2 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 26 |
| Input HP @ 1750 RPM: | 2.696 | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Diameter (in): | 1.625 in |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 4.25 |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

