Grove Gear HMQ242-60-1-1.625-56C-L2
Part #:HMQ242-60-1-1.625-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE1: | 0.63 |
| BE: | 0.38 in | F: | 5 |
| C: | 11.38 in | AJ: | 5.88 |
| RQ: | 6.04 in | AG: | 8.5 |
| I: | 6.1 in | D: | 4.44 |
| AE2: | 0.34 | AD: | 7.53 |
| BF: | 0.41 | G: | 2.5 |
| LQ: | 6.45 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AK: | 4.5 |
| B: | 10.25 | T: | 1.625 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.696 |
| Assembly: | HMQ-1 | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Bore Code: | 26 |
| Ratio Range: | 60:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

