Grove Gear HMQ242-60-1-1.688-180TC-L2
Part #:HMQ242-60-1-1.688-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | BD: | 9 |
| AJ: | 7.25 | D: | 4.44 |
| AG: | 8.5 | I: | 6.1 in |
| AE1: | 0.63 | AD: | 7.53 |
| AE2: | 0.34 | C: | 11.38 in |
| G: | 2.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| LQ1: | 7.21 in | F: | 5 |
| T: | 1.688 | BF: | 0.53 |
| RQ: | 6.68 in | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 2533 |
| Model Code: | HMQ242 | Bore Code: | 27 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Assembly: | HMQ-1 | Ratio: | 60:1 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 2.696 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

