Grove Gear HMQ242-60-1-1.688-180TC-L3
Part #:HMQ242-60-1-1.688-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | LQ1: | 7.21 in |
| AD: | 7.53 | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.75 in |
| B: | 10.25 | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| BF: | 0.53 | BD: | 9 |
| T: | 1.688 | RQ: | 6.68 in |
| I: | 6.1 in | AE2: | 0.34 |
| AG: | 8.5 | C: | 11.38 in |
| BE1: | 0.5 in | G: | 2.5 |
Technical Specifications
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 2.696 |
| Bore Code: | 27 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ242 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.688 in |
| Ratio Range: | 60:1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

