How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | G: | 2.5 |
| BF: | 0.53 | LQ1: | 7.21 in |
| C: | 11.38 in | BD: | 9 |
| AE2: | 0.34 | BE1: | 0.5 in |
| RQ: | 6.68 in | AD: | 7.53 |
| AE1: | 0.63 | V: | 2.75 in |
| AK: | 8.5 | B: | 10.25 |
| AJ: | 7.25 | D: | 4.44 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| F: | 5 | T: | 1.688 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HMQ242 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 2.696 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.688 in | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Bore Code: | 27 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

