How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | F: | 5 |
| RQ: | 6.68 in | G: | 2.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 1.688 | LQ1: | 7.21 in |
| AD: | 7.53 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| AG: | 8.5 | B: | 10.25 |
| C: | 11.38 in | I: | 6.1 in |
| AE1: | 0.63 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Output Diameter (in): | 1.688 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.696 |
| Bore Code: | 27 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Assembly: | HMQ-1 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

