How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AJ: | 7.25 |
| BE1: | 0.5 in | B: | 10.25 |
| D: | 4.44 | RQ: | 6.68 in |
| T: | 1.688 | G: | 2.5 |
| AE2: | 0.34 | AG: | 8.5 |
| C: | 11.38 in | V: | 2.75 in |
| I: | 6.1 in | AE1: | 0.63 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| LQ1: | 7.21 in | AK: | 8.5 |
| F: | 5 | BF: | 0.53 |
Technical Specifications
| Bore Code: | 27 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 2533 |
| Assembly: | HMQ-1 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.696 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Output RPM: | 29.2 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

