How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | AE2: | 0.34 |
| BF: | 0.53 | BE1: | 0.5 in |
| T: | 1.688 | D: | 4.44 |
| B: | 10.25 | AJ: | 7.25 |
| RQ: | 7.24 in | AD: | 7.53 |
| F: | 5 | AK: | 8.5 |
| I: | 6.1 in | BD: | 9 |
| V: | 2.75 in | AG: | 8.5 |
| G: | 2.5 | LQ1: | 7.77 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 2.696 | Output Diameter (in): | 1.688 in |
| Output RPM: | 29.2 | Motor Frame Size: | 250TC |
| Ratio Range: | 60:1 | Bore Code: | 27 |
| Model Code: | HMQ242 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-1 | Center Distance (in): | 4.25 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.625 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

