How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | C: | 11.38 in |
| AK: | 8.5 | D: | 4.44 |
| T: | 1.688 | AG: | 8.5 |
| AE2: | 0.34 | BE1: | 0.5 in |
| AE1: | 0.63 | I: | 6.1 in |
| F: | 5 | AD: | 7.53 |
| AJ: | 7.25 | LQ1: | 7.77 in |
| BF: | 0.53 | BD: | 9 |
| RQ: | 7.24 in | V: | 2.75 in |
| B: | 10.25 | Center Distance (in): | 4.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Output Diameter (in): | 1.688 in | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 2.696 |
| Output Key: | 3/8 X 3.00 | Ratio: | 60:1 |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 27 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

