How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1.688 |
| B: | 10.25 | RQ: | 6.04 in |
| LQ: | 6.45 in | F: | 5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | AJ: | 5.88 |
| C: | 11.38 in | AE1: | 0.63 |
| V: | 2.75 in | G: | 2.5 |
| AE2: | 0.34 | D: | 4.44 |
| AK: | 4.5 | I: | 6.1 in |
| AD: | 7.53 | BD: | 5.88 |
Technical Specifications
| Model Code: | HMQ242 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.696 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.688 in | Bore Code: | 27 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 2533 |
| Ratio: | 60:1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

