How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AD: | 7.53 |
| RQ: | 6.04 in | LQ: | 6.45 in |
| AE1: | 0.63 | AJ: | 5.88 |
| B: | 10.25 | BF: | 0.41 |
| G: | 2.5 | AE2: | 0.34 |
| AK: | 4.5 | C: | 11.38 in |
| T: | 1.688 | D: | 4.44 |
| BE: | 0.38 in | I: | 6.1 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | V: | 2.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Bore Code: | 27 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 2.696 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Model Code: | HMQ242 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

