How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| T: | 1.75 | RQ: | 6.04 in |
| B: | 10.25 | F: | 5 |
| V: | 2.75 in | G: | 2.5 |
| BE: | 0.38 in | AD: | 7.53 |
| D: | 4.44 | AG: | 8.5 |
| AE1: | 0.63 | LQ: | 6.45 in |
| BF: | 0.41 | C: | 11.38 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| I: | 6.1 in | AE2: | 0.34 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 2.696 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.75 in | Model Code: | HMQ242 |
| Ratio Range: | 60:1 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2533 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

