Grove Gear HMQ242-60-1-1.750-180TC-L1
Part #:HMQ242-60-1-1.750-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | LQ1: | 7.21 in |
| AE2: | 0.34 | AD: | 7.53 |
| I: | 6.1 in | AJ: | 7.25 |
| D: | 4.44 | RQ: | 6.68 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | AG: | 8.5 |
| B: | 10.25 | G: | 2.5 |
| F: | 5 | AE1: | 0.63 |
| BE1: | 0.5 in | V: | 2.75 in |
| BF: | 0.53 | T: | 1.75 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.75 in |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Model Code: | HMQ242 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.696 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

