Grove Gear HMQ242-60-1-1.875-140TC
Part #:HMQ242-60-1-1.875-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | F: | 5 |
| AE2: | 0.34 | V: | 2.75 in |
| BD: | 5.88 | BF: | 0.41 |
| B: | 10.25 | I: | 6.1 in |
| BE: | 0.38 in | G: | 2.5 |
| C: | 11.38 in | LQ: | 6.45 in |
| AK: | 4.5 | AG: | 8.5 |
| AE1: | 0.63 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| RQ: | 6.04 in | AD: | 7.53 |
Technical Specifications
| Output Diameter (in): | 1.875 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 29.2 | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Bore Code: | 30 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.696 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

