Grove Gear HMQ242-60-1-1.875-180TC-L1
Part #:HMQ242-60-1-1.875-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.34 |
| F: | 5 | AG: | 8.5 |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 7.21 in | RQ: | 6.68 in |
| AJ: | 7.25 | BF: | 0.53 |
| C: | 11.38 in | T: | 1.875 |
| B: | 10.25 | BD: | 9 |
| V: | 2.75 in | AE1: | 0.63 |
| G: | 2.5 | AD: | 7.53 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 2.696 | Model Code: | HMQ242 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Diameter (in): | 1.875 in | Input Bore (C Face): | 1.125 |
| Bore Code: | 30 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

