Grove Gear HMQ242-60-1-1.875-180TC-L2
Part #:HMQ242-60-1-1.875-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 7.21 in |
| RQ: | 6.68 in | F: | 5 |
| AE1: | 0.63 | BD: | 9 |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| C: | 11.38 in | T: | 1.875 |
| V: | 2.75 in | D: | 4.44 |
| I: | 6.1 in | G: | 2.5 |
| AK: | 8.5 | AD: | 7.53 |
| BF: | 0.53 | AG: | 8.5 |
| B: | 10.25 | AE2: | 0.34 |
Technical Specifications
| Model Code: | HMQ242 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.875 in | Ratio Range: | 60:1 |
| Bore Code: | 30 | Assembly: | HMQ-1 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.696 | Ratio: | 60:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

