Grove Gear HMQ242-60-1-1.875-180TC-L9
Part #:HMQ242-60-1-1.875-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | LQ1: | 7.21 in |
| G: | 2.5 | AD: | 7.53 |
| BD: | 9 | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AG: | 8.5 | D: | 4.44 |
| AK: | 8.5 | AE1: | 0.63 |
| I: | 6.1 in | V: | 2.75 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| B: | 10.25 | AE2: | 0.34 |
| RQ: | 6.68 in | C: | 11.38 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Bore Code: | 30 | Input HP @ 1750 RPM: | 2.696 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.875 in | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

