Grove Gear HMQ242-60-1-1.875-210TC
Part #:HMQ242-60-1-1.875-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | LQ1: | 7.21 in |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AK: | 8.5 |
| T: | 1.875 | D: | 4.44 |
| C: | 11.38 in | V: | 2.75 in |
| AD: | 7.53 | I: | 6.1 in |
| AG: | 8.5 | F: | 5 |
| AJ: | 7.25 | RQ: | 6.68 in |
| AE2: | 0.34 | BD: | 9 |
| BE1: | 0.5 in | B: | 10.25 |
Technical Specifications
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Diameter (in): | 1.875 in | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 2.696 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 30 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

