Grove Gear HMQ242-60-1-1.875-210TC-L4
Part #:HMQ242-60-1-1.875-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | BF: | 0.53 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| AE1: | 0.63 | AE2: | 0.34 |
| V: | 2.75 in | G: | 2.5 |
| RQ: | 6.68 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| AD: | 7.53 | F: | 5 |
| AG: | 8.5 | B: | 10.25 |
| C: | 11.38 in | D: | 4.44 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Input HP @ 1750 RPM: | 2.696 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.875 in |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Bore Code: | 30 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

