Grove Gear HMQ242-60-1-1.875-56C-L9
Part #:HMQ242-60-1-1.875-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | AJ: | 5.88 |
| LQ: | 6.45 in | BD: | 5.88 |
| V: | 2.75 in | F: | 5 |
| D: | 4.44 | G: | 2.5 |
| AD: | 7.53 | BE: | 0.38 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | BF: | 0.41 |
| AE1: | 0.63 | T: | 1.875 |
| AE2: | 0.34 | I: | 6.1 in |
| AG: | 8.5 | RQ: | 6.04 in |
Technical Specifications
| Output Diameter (in): | 1.875 in | Assembly: | HMQ-1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 2.696 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Bore Code: | 30 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

