Grove Gear HMQ242-60-1-1.938-140TC-L2
Part #:HMQ242-60-1-1.938-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.34 |
| BD: | 5.88 | AE1: | 0.63 |
| AJ: | 5.88 | D: | 4.44 |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | AG: | 8.5 |
| BF: | 0.41 | V: | 2.75 in |
| F: | 5 | AD: | 7.53 |
| B: | 10.25 | RQ: | 6.04 in |
| T: | 1.938 | LQ: | 6.45 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Ratio: | 60:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.696 |
| Thrust Rating - output shaft: | 2533 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Motor Frame Size: | 140TC |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

