Grove Gear HMQ242-60-1-1.938-180TC-L2
Part #:HMQ242-60-1-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | T: | 1.938 |
| AE2: | 0.34 | AG: | 8.5 |
| V: | 2.75 in | D: | 4.44 |
| B: | 10.25 | BE1: | 0.5 in |
| F: | 5 | I: | 6.1 in |
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | AE1: | 0.63 |
| AD: | 7.53 | G: | 2.5 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
Technical Specifications
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 2.696 | Service Factor: | 1 |
| Ratio: | 60:1 | Output Diameter (in): | 1.938 in |
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Ratio Range: | 60:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |

