Grove Gear HMQ242-60-1-1.938-180TC-L9
Part #:HMQ242-60-1-1.938-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | C: | 11.38 in |
| AK: | 8.5 | V: | 2.75 in |
| AJ: | 7.25 | BD: | 9 |
| G: | 2.5 | BE1: | 0.5 in |
| AE2: | 0.34 | AG: | 8.5 |
| BF: | 0.53 | I: | 6.1 in |
| T: | 1.938 | D: | 4.44 |
| B: | 10.25 | AD: | 7.53 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| RQ: | 6.68 in | F: | 5 |
Technical Specifications
| Output RPM: | 29.2 | Service Factor: | 1 |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.696 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Bore Code: | 31 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

