How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BE1: | 0.5 in |
| F: | 5 | BD: | 9 |
| AE2: | 0.34 | AG: | 8.5 |
| AD: | 7.53 | D: | 4.44 |
| G: | 2.5 | AK: | 8.5 |
| AE1: | 0.63 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | C: | 11.38 in |
| B: | 10.25 | RQ: | 6.68 in |
| BF: | 0.53 | I: | 6.1 in |
| V: | 2.75 in | T: | 1.938 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.696 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Assembly: | HMQ-1 |
| Gear Type: | Worm | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

