How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | V: | 2.75 in |
| AE2: | 0.34 | T: | 1.938 |
| BD: | 9 | RQ: | 6.68 in |
| B: | 10.25 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| I: | 6.1 in | LQ1: | 7.21 in |
| AG: | 8.5 | AD: | 7.53 |
| F: | 5 | AK: | 8.5 |
| AE1: | 0.63 | BF: | 0.53 |
| G: | 2.5 | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 60:1 | Bore Code: | 31 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.696 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Model Code: | HMQ242 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Output RPM: | 29.2 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

